Product TBEN-L1-16DXP
Safety Light Curtain
Emitter/Receiver Pair
Order number: 3072388Alternative order number : 72388
- Emitter with M12 × 1 male connector, 8-pin
- Receiver with M12 × 1 male connector, 8-pin
- Blanking function
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 30 mm
- Scan field 300 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
| EAN | 662488723880 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 3497.19 g |
Technical Data
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |
Connectivity accessories — Power supply
|
SLM50B6 W/30 | 3075017 |
|
DWE-10000-135-116-7A-H1151 | 100049416 |
Connectivity accessories — I/O
|
BC5-S18-AP4X
Cylindrical, threaded barrel, 18 mm, plastic |
25030 |
|
M18SN6FF50 W/30 | 3050471 |
|
SLPCR25-690P8 | 3083623 |
|
PT600R-2008-I2-DA91/X | 6836660 |
|
LEDRA80X80M | 3072268 |
|
PS001V-505-2UPN8X-H1141 | 6832694 |
|
PT300PSIG-2003-IX-H1143 | 100002236 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |
|
LG10A65PUQ | 3057581 |
|
INS.P.LED_LIGHTING-WLS70_DC.FR | 220918_FR |

