Product WK4.5T-50-RS4.5T/S2500
Vision System
Linear Area Light
Order number: 3815822- Increased visibility and efficiency in inspection and image-processing applications
- Homogeneous illumination of work areas
- Robust, sealed housing with protection class IP69K
- Dimming via PWM and stroboscopic function
- Light color: Green (525 nm)
- Luminous flux: 1025 lm
- Power supply: 12…30 VDC
- Adjustable intensity range: 1…10 VDC corresponds to 10…100 % light output
- Plug connector M12 × 1, 5-pin
- Light length: 254 mm

General data
| EAN | 662488147693 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 977 g |

