Product WKC4.4T-16/TEL
Economy Set for Simple I/O Communication via PROFIBUS-DP in IP20
Order number: 1545126- A special software (function module) for integration in PLC systems is not required.
- Cable max. 50 m between interface and read/write head
- 2 decimal rotary coding switches for the adjustment of the Profibus address
- Maximum transmission rate to the fieldbus 12 Mbps
- Sub-D female, 9-pin, for fieldbus connection
- Screw terminals for voltage supply
- LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
- Connection of up to 2 read/write heads via BL ident extension cables
- Mixed operation of HF and UHF read/write heads

General data
| EAN | 4047101234015 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 244 g |
Technical Data
| Network protocol | PROFIBUS-DP |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

