Product  RSC4.5T-9/TXY

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6625849
    • Female M12, angled, 3-pin
    • With 2-color LED (PNP, yellow, green)
    • Female M12, straight, 3-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 12 m
#

General data

EAN 4047101312423
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 3
Connector body Plastic, TPU, Translucent
Coupling nut/screw Brass, CuZn, Nickel-plated
Display switch state LED, Yellow
Connector B Female, M12 × 1, Straight, A-coded
Number of Pins 3
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Current 4 A
Cable diameter Ø  4.3 mm
Cable length 12.0 m
Cable jacket PVC, Black
Number of Conductors 3
Protection class IP67, IP69K
Special features LED
Approvals cULus

Mounting accessories

6831832
D102316
100048895
4430122
3032719
100045255
9910840
3804980
6915624

Connectivity accessories

100002936

Select Country

Turck worldwide

to top