Product  WKC4.4T-14-RSC4.4T/TXY

Actuator and Sensor Cable, PVC

Bulk Cable

Order number: 6628848
    • 8-pin
    • Jacket material: PVC, shielded
    • Jacket color: gray
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 100 m
#

General data

EAN 4047101329872
eCl@ss-Code (V5.1.4): 27069090 -/- Cable, line (other)
Customs tariff number 85444995900
Country of origin CN
Weight 1 g

Technical Data

Application Signal
Number of pins 8
Voltage 300 V
Current 2 A
Cable diameter Ø  6.3 mm
Cable length 100.0 m
Cable jacket PVC, Gray
Number of Conductors 8

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top