Product  RSSD-RJ45S-4422-6.5M

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6625353
    • Female M12, straight, 12-pin
    • Male M12, straight, 12-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 1.0 m
#

General data

EAN 4047101317312
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 73 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 12
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M12 × 1, Straight, A-coded
Number of Pins 12
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 30 V
Current 1.5 A
Cable diameter Ø  5.9 mm
Cable length 1.0 m
Cable jacket PVC, Black
Number of Conductors 12
Protection class IP67, IP69K
Approvals cULus

Select Country

Turck worldwide

to top