Product AD-USBCS-0.5-RSC4.072T/DC-DC-5V
Industrial DC charging cable
M12 to USB
Extension cable
Order number: 6637492- USB-C male connector, straight, 24-pin
- Male M12, straight, 3-pin
- Jacket material: PVC
- Jacket color: black
- Protection class: IP67 (M12); IP20 (USB)
- USB output: 5 VDC, 3 A, 15 W/9 VDC, 1.6 A, 15 W
- Cable length: 0.5 m

General data
| EAN | 4047101673494 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Kabel, Leitung (sonstige) |
| Weight | 50 g |
Technical Data
| Design | Extension Cable |
| Number of pins | 2 |
| Connector body | Plastic, PVC, Black |
| Number of Pins | 3 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Current | 0.8 A |
| Cable diameter | Ø 5.5 mm |
| Cable length | 0.50 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 4 |
| Protection class | IP20 |
| Approvals | cULus, CE, UKCA |

