Product RKS4.4T-40/TXG
Photoelectric Sensor
Triangulation Sensor with Analog Output
Order number: 3067606Alternative order number : 67606
- Foreground and background suppression
- Operating range 50…200 mm
- 2 m cable, 5-pole
- Operating voltage 15…30 VDC
- analog voltage output 0…10 V
- Selectable output response of 4 ms (fast) and 64 ms (slow)

General data
| EAN | 662488676063 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90314990000 |
| Country of origin | US |
| Weight | 197 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

