Product RSS4.5T-1.8/TXL
Accessories
Screw-In Adapter
For Flow Sensors F(T)CST
Order number: 6870294- Screw-in adapter for sensors of the F(T)CST series
- For a T-splitter or a welding sleeve
- Connection seals reliably up to 100 bar
- Process connection G3/4" male thread
- Stainless steel 1.4571 (AISI 316Ti)

General data
| EAN | 4047101303209 |
| eCl@ss-Code (V5.1.4): | 27200492 -/- Messgerät, Durchfluss, Menge (Zubehör) |
| Customs tariff number | 73072910900 |
| Country of origin | DE |
| Weight | 146 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
RSSW-D9-RKSW-451-2M-2M | 6914127 |
|
BI1-EH04K-AP6X
Cylindrical, smooth barrel, 4 mm, stainless steel |
4609767 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

