Product WKC4.4T-4-RSC4.4T/TXG
Analog signal isolator
1-channel
Order number: 7506323- Transmission of normalized analog signals
- Input circuit: 0/2…10 V or 0/4…20 mA
- Output circuit: 0/4…20 mA
- Complete galvanic isolation
- Input reverse-polarity protected
- TR CU

General data
| EAN | 4047101116915 |
| eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 134 g |
Technical Data
| Approvals | TR CU, Metrological Approval Russia |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

