Product  WKS4.4T-10/TXY

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6627472
    • Female M8, straight, 3-pin
    • Shield on coupling nut/screw
    • Male M8, straight, 3-pin
    • Jacket material: PUR, shielded
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101337440
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 94 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M8 × 1, Straight
Number of pins 3
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M8 × 1, Straight
Number of Pins 3
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Current 4 A
Cable diameter Ø  5 mm
Cable length 2.0 m
Cable jacket PUR, Black
Number of Conductors 3
Protection class IP67, IP69K
Special features Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top