Product WKS4.4T-1.5-WSS4.4T/TXY
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Switching Output and IO-Link
Order number: 3097545Alternative order number : 97545
- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 35…110 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 10…30 VDC
- Output 1: push/pull switching output with IO-Link communication
- Output 2: PNP switching output, teach-in input, laser control, synchronization or Pulse Frequency Modulation (PFM)
- Rectangular design
- Stainless steel housing (1.4404 )
- Transmission of process value and parameterization via IO-link

General data
| EAN | 662488975456 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 90314990000 |
| Country of origin | US |
| Weight | 151 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

