Product  WKS4.4T-1-WSS4.4T/TXY

Absolute Rotary Encoder - Multiturn

Industrial Line

Order number: 100011296
    • Clamping flange, Ø 36 mm
    • Solid shaft, Ø 8 mm × 15 mm
    • Magnetic measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 4000 rpm (continuous operation 2000 rpm)
    • Energy harvesting technology
    • 10…30 VDC
    • Analog output, 4…20 mA per 16 CW revolutions
    • 12-bit resolution
    • M12 × 1 male connector, 5-pin
#

General data

EAN 4047101548884
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 200 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top