Product  PKGS4M-5-RSS4.4T/TEL

Pressure-Resistant Linear Position Sensor

Analog

Order number: 1540275
    • Suited for hydraulic cylinders
    • The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
    • Shock-proof up to 100g
    • Status displayed via 3 color LED
    • 16-bit resolution
    • Adjustable measuring range
    • Operating temperature rod -40 °C…+105 °C
    • Operating temperature electronics -40 °C…+85 °C
    • Protection class IP68
    • 7…30 VDC supply voltage
    • Analog output 4…20 mA
    • M12 × 1 connector
#

General data

EAN 4047101405361
eCl@ss-Code (V5.1.4): 27270703 -/- Magnetostrictive linear position sensor
Customs tariff number 90318020000
Country of origin US
Weight 1314 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top