Product RJ45S-FKSDD-4422-5M
Isolating transducer
2-channel
Order number: 7506441- Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters
- Input circuits: 0/4…20 mA
- Output circuits: 0/4…20 mA
- SIL2
- Removable terminal blocks, screwable, with 2 mm test socket
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, UL, CFMUS, TR CU, CCOE, Kosha
- Installation in zone 2

General data
| EAN | 4047101117141 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 191 g |
Technical Data
| Approvals | ATEX, IECEx, UL, cFMus, TR CU, TIIS, CCOE, Metrological Approval Russia, KOSHA |
Data Sheets
Approval
| TÜV 18 ATEX 230812 X | 1555 KB |
| TÜV 06 ATEX 552977 X | 2760 KB |
| FM/CSA - IS-1.102 | 199 KB |
| IECEx - TUN 06.0009X | 468 KB |
| KOSHA 15-AV4BO-0448 | 629 KB |
| UL 61010 | 373 KB |

