Product  RJ45S-FKSDD-4422-5.5M

LED Signal Light

Tower Light

Order number: 3026184

Alternative order number : 26184

    • Plastic housing, gray
    • Protection class IP67
    • Protection against electromagnetic and high-frequency interference
    • Colors: Green flashing (COL 1) / Yellow (COL 2) / Red rotating (COL 3)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488261849
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 272 g

Technical Data

Cable length 2.0 m

Select Country

Turck worldwide

to top