Product  WKC4T-1.5-PSG3M/TXL1001

Field-Wireable Connector

M12 Power

Female Connector M12 × 1, Straight

Order number: 100045549
    • L-coding
    • Metal coupling nut
    • Push-in connection
    • 5-pin (4+FE)
    • Cable feedthrough: 8.0…13.0 mm
    • Shieldable
    • Terminal capacity:
      • Max. 1.5 mm² or 16 AWG (without cable end sleeve)
      • Max. 2.5 mm² or 14 AWG (without cable end sleeve)
#

General data

EAN 4047101626438
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 93 g

Technical Data

Application Power
Connector A Female, M12 × 1, Straight, L-coded
Number of pins 4+FE
Connector body Brass, Nickel-plated, Gray
Coupling nut/screw Brass, CuZn-Ni, Nickel-plated
Current 16 A
Protection class IP67

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top