Product RKSD-RKSD-4422-1M
Radio Transmission System
Star Topology
Gateway
Order number: 3018788Alternative order number : 18788
- External antenna (RG58 RP-SMA connection)
- External terminal strip
- Integrated signal strength indicator
- Configuration via DIP switch
- Modbus RTU communication, RS485 interface
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Alternative register assignment
- Inputs: 4 x PNP, 2 x 0…20 mA or 0…10 V
- Outputs: 4 x PNP, 2 x 0…20 mA or 0…10 V
- Power consumption: < 60 mA at 24 VDC

General data
| EAN | 662488187880 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 430 g |
Technical Data
| Approvals | CE, CSA, ATEX |

