Product WKC4T-5.5-RSC4T/TXO
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 6930161- A-coding
- Metal housing
- Shieldable
- Shield ring
- Die-cast threaded ring
- Screw-clamp terminal
- A-coding
- 5-pin
- Cable feedthrough 6…8 mm
- Core cross-section 0.14…0.75 mm2

General data
| EAN | 4047101054682 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 48 g |
Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 5 |
| Connector body | Die-cast Zinc, GD-Zn, nickel-plated, Black |
| Coupling nut/screw | Die-cast Zinc, GD-Zn, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Protection class | IP67 |
| Approvals | cULus recognized |
Data Sheets
| German | 1163 KB |
| English | 1163 KB |
| French | 1165 KB |
| Spanish | 1163 KB |
| Czech | 1163 KB |
| Dutch | 1162 KB |
| Romanian | 1163 KB |
| Polish | 1165 KB |
| Chinese | 1228 KB |
| Turkish | 1164 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |
CAD File
General Catalog
Product Overview
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

