Product PKW3M-0.75-WSC4T/TXL
Field-Wireable Connector
7/8″ Male, Straight
Order number: 6914565- For use in PROFIBUS-PA and FOUNDATION fieldbus applications
- Screw-clamp terminal
- Stainless steel coupling nut
- 4-pin
- PG11 screw-in thread
- Cable feedthrough 8.0 … 10.0 mm

General data
| EAN | 4047101281750 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CZ |
| Weight | 76 g |
Technical Data
| Application | Data |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of pins | 4 |
| Connector body | Plastic, PA, Black |
| Coupling nut/screw | Stainless Steel, 1.4404, Passivated |
| Screw-in thread | PG11 |
| Network protocol | PROFIBUS-PA, FOUNDATION fieldbus |
| Voltage | 250 V |
| Current | 9 A |
| Protection class | IP67 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

