Product WSSD-RKSD-4422-5M
LED Signal Light
Beacon
Order number: 3083428Alternative order number : 83428
- LED all-round visible
- Flat mounting
- Individually controllable
- Protection classes IP67/IP69K
- Multicolor: Red (COL 2) / Yellow (COL 3)
- Cable, 2 m
- Operating voltage 18…30 VDC

General data
| EAN | 662488834289 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 227 g |
Technical Data
| Cable length | 2.0 m |

