Product  WKC4.5T-1/TXY3013

Inductive Sensor

Order number: 1644885
    • Threaded barrel, M30 x 1.5
    • Brass, PTFE-coated
    • Factor 1 for all metals
    • Resistant to magnetic fields
    • Large switching distance
    • DC 4-wire, 10…30 VDC
    • Changeover contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101391404
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 147 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top