Product PSGS4M-PSGS4M-4422-0.5M
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3076557Alternative order number : 76557
- Male M12 x 1, 4-pin
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC
- PNP switching output
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488765576 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 35 g |
Technical Data
| Cable length | 0.150 m |

