Product  RKSV12T-10-RKSV12T/TFW

Industrial Ethernet Cable

Extension Cable

Order number: 100048056
    • Ethernet cable: 8‐pin, AWG 26, CAT 6A
    • Jacket material: PUR
    • Jacket color: green
    • Jacket diameter: 6.7 mm
    • Twisted pair, shielded
    • Oil resistant acc. to DIN EN 60811-404 (7 × 24 h/90 °C)
    • UV resistant
    • Flame retardant acc. to IEC 60332-2
    • Approval: cULus
    • RoHS compliant (2011/65/EC)
    • M12 male connector, straight, X-coded
    • M12 male connector, straight, X-coded
    • Cable length: 45 m
#

General data

EAN 4047101641912
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin DE
Weight 2268 g

Technical Data

Application Data
Design Extension Cable
Connector A Male, M12 × 1, Straight, X-coded
Number of pins 8
Connector body Plastic, TPU, UL 94, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M12 × 1, Straight, X-coded
Number of Pins 8
Connector body Plastic, TPU, UL 94, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Network protocol Ethernet
Voltage 48 V
Current 0.5 A
Cable diameter Ø  8.9 mm
Cable length 45.0 m
Cable jacket PUR, Green
Number of Conductors 8
Protection class IP67
Approvals cULus

Mounting accessories

6831832

Select Country

Turck worldwide

to top