Product WKC4.4T-P7X3-30-RSC4.4T/TXO
Field-Wireable Connector
Design BI
Order number: 8028725- Screw-clamp terminal
- 2-pin + PE
- Cable feedthrough: 6…8 mm
- Conductor cross-section: 3x 1 mm2
- Central screw: M3 × 33.5
- Screw-in thread: M16 × 1.5
- Protection class: IP65
- Scope of delivery:
- Valve connector, central screw, pressure screw, seal, sealing ring and pressure ring

General data
| EAN | 4047106014544 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | HU |
| Weight | 24 g |
Technical Data
| Application | Signal |
| Connector A | Valve connector, Design BI |
| Number of pins | 2+PE |
| Connector body | Plastic, PA6 GF30, Black |
| Protective component | without protective circuitry |
| Screw-in thread | M16 × 1.5 |
| Voltage | 250 V |
| Current | 10 A |
| Protection class | IP65 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

