Product  AD-FKM5.414-FSM4.4

piconet Coupling Module for Modbus TCP

4 Digital PNP Inputs Filter 3 ms

4 Digital Outputs 0.5 A

Order number: 6824242
    • Configuration interface
    • Configurable functions
    • Supported via I/O‐ASSISTANT 2
    • Direct connection to the fieldbus
    • Direct connection to the IP link
    • Fibre-glass reinforced housing
    • Encapsulated module electronics
    • Metal connector
    • Degree of protection IP67
#

General data

EAN 4047101179675
eCl@ss-Code (V5.1.4): 27250313 -/- Communication interface, passive
Customs tariff number 85176200000
Country of origin DE
Weight 273 g

Technical Data

Device type Coupler, Gateway
Network protocol Modbus TCP

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top