Product RSSD-RSSD-4422-22M
Photoelectric Sensor
Laser Measuring System
Order number: 3054089Alternative order number : 54089
- Connection cable, 2 m
- Measuring range 45…60 mm
- Focal point at 70 mm
- Operating voltage 12…30 VDC
- Analog output 4…20 mA
- Indication of signal intensity
- Alarm output
- Slow, medium and fast operation mode adjustable

General data
| EAN | 662488540890 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 378 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

