Product  RKC4.441T-50/TXB

Actuator, Sensor and Supply Cable, PVC

Connection Cable

Order number: 6935126
    • M16 connector, female, angled, 19-pin
    • Sheath material: PVC
    • Sheath color: black
    • Flame-retardant (FT1)
    • Approval: UL and CSA
    • RoHS-compliant
    • Protection class IP67
    • Cable length: 10 m
#

General data

EAN 4047101382211
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin US
Weight 1 g

Technical Data

Design Connection Cable
Connector A Female, M16 × 0.75, Angled
Number of pins 19
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 300 V
Current 3 A
Cable diameter Ø  7.9 mm
Cable length 10.0 m
Cable jacket PVC, Black
Number of Conductors 2
Protection class IP67

Select Country

Turck worldwide

to top