Product RKC4.4T-12-RSC4.4T/TXG
Photoelectric Sensor
Diffuse-Mode Sensor
Order number: 3042172Alternative order number : 42172
- Male connector, M12 × 1, 4-pin
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Sensitivity adjusted via potentiometer
- Visible red LED light
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488421724 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 22.68 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

