Product  RKC4.4T-30-RSC4.4T/TXG

Flow Monitoring

Immersion Sensor without Integrated Processor

Order number: 6870481
    • Ex sensor for liquid media
    • Calorimetric functionality
    • Adjustment via Ex signal processor
    • Status indicated via LED chain on signal processor
    • Acceptance test certificate 3.1 (EN10204)
    • Terminal chamber
    • Clamping width connection cable: 5.5…8.5 mm
    • 4-wire connection to an Ex0 processor
    • ATEX category II 1/2 G, Ex-zone 0
    • ATEX category II 1 D, Ex zone 20
#

General data

EAN 4047101174335
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261029000
Country of origin DE
Weight 957 g

Technical Data

Cable length 2.0 m
Approvals ATEX, CE, UKCA, GOST

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top