Product  RKC4.4T-P7X3.1-4-RSC4.4T/TXO3701

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3087576

Alternative order number : 87576

    • Cable, 2 m
    • Visible red light
    • Programming via teach cable or multi-function button
    • Operating voltage: 10…30 VDC
    • PNP output
    • Light/dark operation
#

General data

EAN 662488875763
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin CN
Weight 113 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top