Product  RKC4.4T-0.5/TXO3700

Valve Connector, A Type

Connection Cable

Order number: 6606782
    • 2-pin + PE
    • Design according to the DIN EN 175301-803
    • RoHS-compliant
    • Protection class: IP65, IP67, IP68
    • Protective component: Transil diode
    • Sheath material: PVC
    • Sheath color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS-free
    • Cable length: 2.0 m
#

General data

EAN 4047101373929
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85444290900
Country of origin DE
Weight 147 g

Technical Data

Application Signal
Design Connection Cable
Number of pins 2+PE, PE bridged
Protective component Transil diode
Display switch state LED, Yellow/yellow
Voltage 24 V
Cable diameter Ø  6.1 mm
Cable length 2.0 m
Cable jacket PVC, Black
Number of Conductors 3
Protection class IP65, IP67, IP68

Select Country

Turck worldwide

to top