Product RKC4.5T-45-RSC4.5T/TXL
LED Linear Light
In the Metal Housing
Order number: 3804648Alternative order number : 804648
- Cascadable
- Light beam: 570mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Colors: White (COL 1), Green (COL 2), Red (COL 3)
- Automatic temperature monitoring
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488033781 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 487 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

