Product  RKSV8T-26-WSSV8T/TXL

Ultrasonic Sensor

Level Control

Order number: 100003168
    • 4-digit, 2-colored, 12-segment display, rotatable by 180°
    • Housing is rotatable after mounting the process connection
    • ¾" NPT process connection
    • Blind zone: 0.5 cm
    • Range: 40 cm
    • Resolution: 0.5 mm
    • Aperture angle of sonic cone: ±15 °
    • 1 × switching output, PNP/NPN
    • 1 × analog output, 4…20 mA / 0…10 V / additional switching output, PNP/NPN
    • NO/NC programmable
    • Transmission of process value and parametrization via IO-link
#

General data

EAN 4047101476248
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 398 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top