Product  PKG4M-2-RSC4T/TXL

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3048942

Alternative order number : 48942

    • Cable, PVC, 2 m, 4-wire
    • Metal housing, ZN, black
    • Protection class IP67
    • Scanning width adjusted via potentiometer
    • Operating voltage 10…30 VDC
    • PNP switching output
    • Light/dark operation
#

General data

EAN 662488489427
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 625 g

Technical Data

Cable length 9.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top