Product RKC12T-0.6-WSC12T/TXL
Trip amplifier
1-channel
Order number: 7540043- Monitors 3 limit values at a current or voltage input
- Power supply of 2-wire or 3-wire transmitters/sensors
- Input circuit: 0/4…20 mA; 0/2…10 V
- Output circuit: 0/4…20 mA, 3 independent limit value relays
- Limit value relay adjusted via TEACH button
- Relay outputs adjusted via buttons on the front
- Universal operating voltage
- Complete galvanic isolation
- Input reverse-polarity protected
- CFMUS, TR CU

General data
| EAN | 4047101119114 |
| eCl@ss-Code (V5.1.4): | 27210122 -/- Limit switch |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 172 g |
Technical Data
| Approvals | cFMus, TR CU, Metrological Approval Russia |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

