Product RKC4.4T-P7X3-2-RSC4.4T/TXL
Actuator and Sensor Cable, PUR
Bulk Cable
Order number: 6628006- 8-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 500 m

General data
| EAN | 4047101327953 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | PL |
| Weight | 23560 g |
Technical Data
| Application | Signal |
| Number of pins | 8 |
| Voltage | 300 V |
| Current | 2 A |
| Cable diameter | Ø 5.9 mm |
| Cable length | 500.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 8 |
| Special features | Suitable for drag chain use |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

