Product RKS4.4T-30/TXO
UHF Reader
Order number: 100000912- REST API interface: RFID-U interface
- Freely programmable Ethernet-based reader based on Linux
- Programming language C, C++, NodeJS, Python
- Software components: SSH, SFTP, HTTP, IBTP, MTXP, DHCP, SNTP, Node.js 6.9.5 (LTS), Python 3.x
- 4 RP-TNC connections for passive, external UHF antennas
- 4 digital channels, configurable as PNP inputs and/or 0.5 A outputs
- 10 Mbps/100 Mbps transmission rate
- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- LEDs and diagnostics
- Device only suitable for operation in Korea (KOR) at 917…920 MHz

General data
| EAN | 4047101445244 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 3564 g |
Technical Data
| Network protocol | TCP/IP |
| Approvals | KCC |
Data Sheets
| German | 1978 KB |
| English | 1978 KB |
| French | 1979 KB |
| Spanish | 1979 KB |
| Czech | 1978 KB |
| Dutch | 1978 KB |
| Romanian | 1979 KB |
| Russian | 1963 KB |
| Polish | 1979 KB |
| Chinese | 2045 KB |
| Turkish | 1979 KB |
Accessories List
Configuration Manual
Demo Software
Firmware
Manual
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

