Product  WKC12T-12-RSC12T/TXL

Photoelectric Sensor

Opposed Mode

Order number: 3037073

Alternative order number : 37073

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
#

General data

EAN 662488370732
Customs tariff number 85365080000
Country of origin US
Weight 347 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top