Product RSSD-RSSD-4422-55M
Industrial Ethernet Cable
Extension Cable
Order number: U8627-05- Ethernet cable: 8‐pin, AWG 24, shielded
- Jacket material: TPE, color: green
- Jacket diameter: 7.7 mm
- Suitable for drag chain use
- UL approval
- M12 female flange, 8-pin
- Back panel mounting, Pg 9
- RJ45 male connector, straight, 8-pin
- Cable length: 0.5 m

General data
| EAN | 4047101036022 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 69 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, RJ45, Straight |
| Number of pins | 8 |
| Connector body | Plastic, TPU, Black |
| Connector B | Female, M12 × 1, Straight, D-coded |
| Number of Pins | 8 |
| Connector body | Metal, CuZn |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Mounting type | rear-mounted |
| Screw-in Thread | PG9 |
| Network protocol | Ethernet |
| Voltage | 42 V |
| Current | 1.5 A |
| Cable diameter | Ø 7.7 mm |
| Cable length | 0.50 m |
| Cable jacket | TPE, Green |
| Number of Conductors | 8 |
| Protection class | IP20 |
| Special features | Shielded |
| Approvals | UL |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

