Product YB2-FSM4.4-2FKM4.4
Actuator and Sensor Cable
Extension Cable
Order number: U-30985- M12 female connector, straight, 4-pin
- M12 male connector, straight, 4-pin
- Instrumentation Tray Cable
- TPE jacket, yellow, 4 × 18 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4
- Flexlife and C-Track approved

General data
| EAN | 4047101299984 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 168 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Connector B | Male, M12 × 1, Straight, A-coded |
| Voltage | 250 V |
| Cable length | 2.0 m |
| Cable jacket | TPE, Yellow |
| Special features | Weld spatter resistant, Weldlife cable |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

