Product  RSSD-RSSD-4422-4M

Photoelectric Sensor

Diffuse Mode Sensor

Miniature Sensor

Order number: 3044863

Alternative order number : 44863

    • Cable, 2 m
    • Protection class IP67
    • Glass lens
    • Operating voltage: 10…30 VDC
    • PNP switching output, dark operation
#

General data

EAN 662488448639
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin CN
Weight 73 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832

Select Country

Turck worldwide

to top