Product  WKC12T-15/TXL

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6836992
    • Fully welded metal measuring cell
    • Pressure range 0…200 psi rel.
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101419948
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 92 g

Technical Data

Approvals cULus

Mounting accessories

6831832
D102316
100017519
3032327

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top