Product  PKGC4.5S-3-RSC4.5T/TXL1405

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6625205
    • Female M12, straight, 4-pin
    • Male M12, straight, 4-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 0.3 m
#

General data

EAN 4047101269437
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 42 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M12 × 1, Straight, A-coded
Number of Pins 4
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 250 V
Current 4 A
Cable diameter Ø  4.6 mm
Cable length 0.30 m
Cable jacket PVC, Black
Number of Conductors 4
Protection class IP67, IP69K
Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top