Product  CABLE5X0.34-XX-PUR-YE-500M/TXY3713

Inductive Sensor

With Extended Switching Distance

Order number: 4631530
    • Smooth barrel, Ø 6.5 mm
    • Stainless steel, 1.4427 SO
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Large switching distance
    • High switching frequency
    • Integrated protection against predamping
    • Little metal-free spaces
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • M8 x 1 male connector
#

General data

EAN 4047101158526
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin CH
Weight 9 g

Mounting accessories

6831832

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top