Product  RKC4.5T-1.5-RSC4.5T/TXY3713

Female Flange with Strands, Rear-mounted

Order number: 6935771
    • M12 × 1 female receptacle
    • Protection class IP67
    • Rear-mounted
    • Connected via stranded wires
    • 5-pin
    • Stranded wire length: 3 m
#

General data

EAN 4047101392494
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin CN
Weight 110 g

Technical Data

Application Signal
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 5
Flange housing Brass, CuZn, Nickel-plated
Mounting type backplane mounting
Screw-in thread M16 × 1.5
Flange housing Brass, CuZn, Nickel-plated
Voltage 60 V
Current 4 A
Cable length 3 m
Number of Conductors 5
Protection class IP67
Approvals CE

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top