Product  RKC4.5T-12.5/TXY3713

Safety Light Curtain

Emitter

Type 4, Resolution 30 mm, Scan Field Height 1050 mm, Range 12 m

Order number: 3812381
    • Resolution 30 mm
    • Scan field height 1050 mm
    • Range 12 m
    • Intuitive setting via DIP switches
    • Protection class IP65
    • Operating voltage 24 VDC ± 15 %
    • 2-color status indicator
    • 3-color zone status indicator
    • Removable Disconnect (RD) connector
    • The safety light curtain is supplied without the mounting and connection accessories required for operation
    • Type 4 (IEC 61496‐1, -2)
    • Safety Integrity Level SIL 3 (IEC 61508)
    • Performance Level PL e (EN ISO 13849)
    • Safety category 4 (EN ISO13849)
    • Safety data can only be found in the associated manual or the associated SISTEMA library
#

General data

EAN 662488117023
Customs tariff number 85437090990
Country of origin CN
Weight 2043 g

Select Country

Turck worldwide

to top