Product RKC4.5T-4.5/TXY3713
Valve connector B type
Connection Cable
Order number: 6935792- 2-pin + PE
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Without protective circuitry
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS-free
- Cable length: 1.0 m

General data
| EAN | 4047101391794 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Connection Cable |
| Connector A | Valve connector, Design B |
| Number of pins | 2+PE |
| Connector body | Plastic, TPU, Black/Translucent |
| Protective component | without protective circuitry |
| Display switch state | LED, Yellow/yellow |
| Voltage | 24 V |
| Current | 4 A |
| Cable diameter | Ø 6.1 mm |
| Cable length | 1.0 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 3 |
| Protection class | IP65, IP67, IP68 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

