Product RKC4.5T-3/TXY3713
Male Receptacle with Stranded Wires, Rear-mounted
Order number: 6935773- M12 × 1 male receptacle
- Protection class IP67
- Rear-mounted
- Connected via stranded wires
- 5-pin
- Stranded wire length: 3 m

General data
| EAN | 4047101392517 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 109 g |
Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 5 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Mounting type | backplane mounting |
| Screw-in thread | M16 × 1.5 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Cable length | 3 m |
| Number of Conductors | 5 |
| Protection class | IP67 |
| Approvals | CE |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

