Product CABLE5X0.34-XX-PUR-OG-100M/TXO3701
Supply Cable - M12 Power
Connection Cable
Order number: 100023987- M12 female connector, S-coded, straight, 4-pin (3+PE)
- Shield on coupling nut
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 4.0 m

General data
| EAN | 4047101532203 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 1 g |
Technical Data
| Application | Power |
| Number of Conductors | 4 |
| Core cross-section | 1.5 mm² |
| Cable diameter | Ø 9.4 mm |
| Cable length | 4.0 m |
| Cable jacket | PUR, Black |
| Special features | Shielded, Shielding on coupling nut, Suitable for drag chain use |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

